TESCOM™ 12 Series Springless Threadless Pressure Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: <br>150 psig / 10.3 bar<br><br>Maximum Outlet Pressure:<br>250 mm Hg-15 psig / 250 mm Hg-1.0 bar<br>0-30, 0-60, 0-100 psig / 0-2.1, 0-4.1, 0-6.9 bar |
| Material | Body: 316L VAR Stainless Steel <br>Diaphragm: Hastelloy®<br>Seat: PCTFE<br>Valve Stem: Hastelloy®<br>Remaining Materials: 316L VAR Stainless Steel |
| Operating Temperature | -40°F to 140°F / -40°C to 60°C |
| Connections | Welded Fittings: 1/4 VCR® or Tube Stubs <br>Surface Mount: 1.125 or 1.50 footprint |
| Flow Capacity | Standard: Cv = 0.04 <br>High Flow: Cv = 0.08 |
| Weight | VCR®, IGS: 0.60 lb / 0.3 kg <br>A-Style: 1.08 lbs / 0.5 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
