TESCOM™ 15 Series Electropolished Gas Pressure Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 300 psig / 20.7 bar <br>Outlet Pressure Ranges: 130 and 150 psig / 9.0 and 10.3 bar |
| Material | Body: 316L Stainless Steel <br>Diaphragm or Bellows: 316L Stainless Steel<br>Seat: PCTFE or Teflon®<br>Seal: Viton®<br>Remaining Parts: 316L Stainless Steel |
| Operating Temperature | -20°F to 150°F / -29°C to 65°C |
| Port Size & Type | 3/4 Tubes<br>1 Tubes<br>1-1/2 Tubes<br>2 Tubes |
| Flow Capacity | Diaphragm: Cv = 8.0 <br>Bellows: Cv = 14.0 |
| Load Type | Spring, Air-actuated |
| Weight | 55 lbs / 24.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
