TESCOM™ 26-1500 Series Non-Venting Pressure Regulator
Specifications
| Maximum Inlet Pressure | Stainless Steel: 6000 psig / 414 bar<br>Brass, Aluminum: 5000 psig / 345 bar |
| Outlet Pressure Ranges | 0-50, 0-150, 0-250 psig / 0-3.4, 0-10.3, 0-17.2 bar |
| Body Material | 316 Stainless Steel, Brass, Aluminum |
| Bonnet Material | 300 Series Stainless Steel |
| 40 Micron Filter Material | 316 Stainless Steel |
| Seat Material | CTFE |
| O-Rings & Diaphragm Material | Buna-N |
| Remaining Parts Material | 300 Series Stainless Steel |
| Ambient Operating Temperature and Fluid Media Temperature | -40°F to 165°F / -40°C to 74°C |
| Port Size & Type | SAE, NPTF, MS33649<br>1/4, 3/8, 1/2 (Stainless Steel only) |
| Flow Capacity | Cv = 0.08 |
| Load Type | Spring |
| Weight (without gauges) | 3 lbs / 1.4 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
