TESCOM™ 26-2900 Series Backpressure Regulator Upstream
Specifications
| Pressure Rating | Maximum Control Pressure: 1000 psig / 69.0 bar<br>Maximum Reference Ranges: 1000 psig / 69.0 bar<br>Bias Pressure Ranges: 0, 0-15, 0-30, 0-45 psig / 0, 0-1.0, 0-2.1, 0-3.1 bar<br> |
| Material | Body: 303 Stainless Steel or Brass<br>Seat: CTFE<br>Diaphragm: Unreinforced: Viton-A®<br>O-Rings: Viton-A®<br>Back-up Rings: Teflon® |
| Remaining Parts | 300 Series Stainless Steel & Brass |
| Operating Temperature | 0°F to 165°F / -18°C to 74°C |
| Port Size & Type | 1/2 SAE, NPTF, MS33649, BSP |
| Flow Capacity | Cv = 2.0 |
| Load Type | Dome |
| Weight | 10 lbs / 4.5 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
