TESCOM™ 30 Series Shutoff Pressure Valve
Specifications
| Maximum Operating Pressure | 6000, 10,000 psig / 414, 690 bar |
| Body Material | 316 Stainless Steel |
| Seat Material | 30-1100 and 30-1300: Nylatron<br>30-1200 and 30-1400: CTFE<br> |
| O-Rings | Buna-N |
| Back-up Rings | 30-1100: CTFE<br>30-1200: 15% graphite filled Teflon®<br>30-1300 and 30-1400: Teflon® |
| Remaining Parts | 316 Stainless Steel, 17-4 Stainless Steel |
| Ambient Operating and Fluid Temperature | -40°F to 165°F / -40°C to 74°C |
| Port Size & Type | 1/4, 3/8, 1/2, 3/4, 1, 1 1/2<br>BSP, Medium Pressure (Available on 30-1100 only)<br>SAE, NPTF (Not available on 30-1400)<br>MS33649 |
| Flow Capacity | 30-11X1: Cv = 0.28 <br>30-11X0: Cv = 0.49<br>30-1301: Cv = 1.57<br>30-1300: Cv = 2.30<br>30-1201: Cv = 8.00<br>30-1200: Cv = 10.00<br>30-1400: Cv = 20.00<br> |
| Weight | 30-11X1: 1 lb / 0.5 kg<br>30-11X0: 3/4 lb / 0.3 kg<br>30-1301: 3-1/4 lbs / 2 kg<br>30-1300: 2-1/4 lbs / 1 kg<br>30-1201: 8 lbs / 4 kg<br>30-1200: 7-1/4 lbs / 3 kg<br>30-1400: 30 lbs / 14 kg<br> |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
