Specifications
| Pressure Rating | Maximum Inlet Pressure: 6000 psig / 414 bar <br>Outlet Pressure Range: 0-2500 psig / 0-172 bar |
| Material | Body: Brass or 316 Stainless Steel <br>Bonnet: Brass, 300 Series Stainless Steel<br>Seat: Teflon®<br>O-Ring: Viton-A®<br>Back-up Ring: Teflon® |
| Remaining Parts | Brass Body: Brass and 300 Series Stainless Steel<br> Stainless Body: 316 Stainless Steel |
| Ambient Operating and Fluid Media Temperature | -15°F to 165°F / -26°C to 74°C |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Non-venting: Cv = 0.06 <br>Self-venting: Cv = 0.15 |
| Weight (without gauges) | 2 lbs / 0.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
