TESCOM™ 44-2300 Series Single Stage Backpressure Regulator
Specifications
| Pressure Rating | Controlled Pressure Ranges: 0-25, 0-50, 0-100, 0-250 psig / 0-1.7, 0-3.4, 0-6.9, 0-17.2 bar |
| Material | Body: 316 Stainless Steel, Brass, or Monel <br>Bonnet: 300 Series Stainless Steel, Brass<br>Seat: CTFE<br>Diaphragm: 316 Stainless Steel or Elgiloy® |
| Remaining Parts | 316 Stainless Steel, Monel (for Monel body) |
| Operating Temperature | -40°F to 140°F / -40°C to 60°C |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Cv = 0.08 |
| Load Type | Spring, Dome |
| Weight | 2 lbs / 0.9 kg |
| Additional Information | For custom modifications or a complete system solution, please�contact�your local sales office. |
