TESCOM™ 44-2800 Series Shutoff Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 3000 psig / 207 bar <br>Outlet Pressure Ranges: 0-25, 0-50, 0-100, 0-150 psig / 0-1.7, 0-3.4, 0-6.9, 0-10.3 bar |
| Body & Diaphragm Material | 316 Stainless Steel |
| Friction Sleeve Materials | Inner: Teflon®<br>Outer: 316 Stainless Steel |
| Spring Material | Elgiloy® |
| Seat Material | CTFE |
| Remaining Parts | 316 Stainless Steel |
| Operating Temperature | -40°F to 140°F / -40°C to 60°C |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Cv = 0.16 |
| Weight (without gauges) | 3 lbs / 1.4 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
