TESCOM™ 44-3200 Series Single Stage Gas Regulator
Specifications
| Maximum Inlet Pressure | 500, 3000 psig / 34.5, 207 bar |
| Outlet Pressure Ranges | 0-25, 0-50, 0-100, 0-150 psig / 0-1.7, 0-3.4, 0-6.9, 0-10.3, 0-13.8 bar |
| Body Material | Brass, 316 Stainless Steel |
| Seat Material | 3000 psig / 207 bar inlet: CTFE<br>500 psig / 34.5 bar inlet: Teflon®<br> |
| Bonnet | 300 Series Stainless Steel |
| Diaphragm | 316 Stainless Steel, Elgiloy® |
| Seal | Teflon® |
| Seat Retainer | Nitronic 60 |
| Remaining Parts | 316 Stainless Steel |
| Port Size & Type | 3/8, 1/2<br>NPTF<br>1/2, 1<br>Flange |
| Operating Temperature | -40°F to 140°F / -40°C to 60°C |
| Flow Capacity | Cv = 1.0, 1.8 (Optional) |
| Load Type | Spring |
| Weight (without gauges) | 3.5 lbs / 1.6 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
