Specifications
| Pressure Rating | Maximum Inlet Pressure: 6000 psig / 414 bar <br>Outlet Pressure Range: 0-5000 psig / 0-345 bar |
| Body Material | 303 Stainless Steel, 316 Stainless Steel, or Brass |
| Main Valve Seat | CTFE, Teflon® or Vespel® |
| O-Rings | Buna-N, Viton-A®, or Ethylene Propylene |
| Back-up Rings | Teflon® |
| Gasket | CTFE or Vespel® |
| Remaining Parts | 300 Series Stainless, 17-4 PH |
| Ambient Operating and Fluid Temperature | See Part Number Selector |
| Port Size & Type | Inlet & Outlet Port Type: SAE, NPTF, MS33649 <br>Inlet & Outlet Port Size: 1/4, 1/2, 3/4 (NPTF & SAE only) |
| Flow Capacity | 1/4 Main Valve: Cv = 0.80 <br>3/8 Main Valve: Cv = 2.0 |
| Load Type | Dome |
| Weight | 8.0 lbs / 3.6 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
