Specifications
| Pressure Rating | Inlet Pressure Range: Atmospheric to 400 psig / 27.6 bar <br>Outlet Pressure Range: 50 mm Hg absolute - 15 psig / 1.0 bar |
| Materials | Body & Diaphragm: 316 Stainless Steel <br>Seat: Teflon®<br>Spring (main valve): Elgiloy®<br>Spring (bias): 316 Stainless Steel<br>Remaining Parts: 316 Stainless Steel |
| Operating Temperature | -40°F to 165°F / -40°C to 74°C |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Cv = 0.24 |
| Weight (without gauges) | 2.75 lbs / 1.2 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
