TESCOM™ 44-5200 Series Pressure Regulator Control
Specifications
| Maximum Inlet Pressure | 400 and 3500 psig / 27.6 and 241 bar |
| Outlet Pressure Ranges | 1-25, 1-50, 2-100, 2-250, 5-500, 5-600 psig<br> 0.07-1.7, 0.07-3.4, 0.14-6.9, 0.14-17.2, 0.35-34.5, 0.35-41.4 bar |
| Material | Body, Piston: 316 Stainless Steel or Brass <br>Bonnet: 300 Series Stainless Steel or Brass<br>Seats: Vespel®<br>O-Ring: Viton®<br>Filter (40 micron): 316 Stainless Steel |
| Remaining Parts | 300 Series Stainless Steel and Brass |
| Operating Temperature | -15°F to 200°F / -26°C to 93°C<br>For extended temperatures from -40°F to 400°F / -40°C to 204°C, consult TESCOM. |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Cv = 0.06, 0.15 |
| Load Type | Dome, Air |
| Weight (without gauges) | 2 lbs / 0.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
