TESCOM™ 44-7400 CNG Pressure Regulator
Specifications
| Maximum Inlet Pressure | Stainless Steel: 6000 psig / 414 bar<br> Brass: 4500 psig / 310 bar |
| Outlet Pressure Ranges | Stainless Steel: 5000 psig / 345 bar<br> Brass: 4000 psig / 276 bar |
| Material | Body: 303 Stainless Steel, 316 Stainless Steel or Brass <br>Main Valve Seat: CTFE, Vespel®<br>Back Cap: 300 Series Stainless Steel<br>Back-up Rings: PTFE<br>Gaskets: CTFE |
| O-Rings | Buna-N 90, Buna-N, Viton®, Urethane, Kalrez®, Ethylene Propylene |
| Remaining Parts | Type 17-4, 300 Series Stainless Steel, 17-7, Teflon®, Brass |
| Ambient Operating Temperature | 0°F to 165°F / -17°C to 74°C |
| Port Size & Type | Inlet & Outlet Port Type: SAE, NPTF, MS33649 <br>Inlet & Outlet Port Size: 1/2, 3/4 |
| Flow Capacity | Cv = 0.8, 2.0 |
| Load Type | Spring |
| Weight | 14 lbs / 6.2 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
