Specifications
| Pressure Rating | Maximum Inlet Pressure: 10,000 psig / 690 bar, 15,000 psig / 1034 bar <br>Maximum Outlet Pressure: Up to 10,000 psig / 690 bar standard |
| Material | Body: 316 Stainless Steel<br>Seat, Vent and Main Valve: 17-4 Stainless Steel, Vespel®<br>Back-up O-Rings: See Part Number Selector |
| Remaining Parts | 300 Series Stainless Steel, 17-4 Stainless Steel, and Nitronic 60 |
| Operating Temperature | -15°F to 165°F / -26°C to 74°C |
| Port Size & Type | Sizes: 1/4, 3/8, 1/2, 9/16 <br>Types: SAE, NPTF, MS33649, Medium Pressure, High Pressure |
| Flow Capacity | Cv = 0.02, 0.06, 0.12 |
| Load Type | Spring, Air |
| Weight | 5.5 lbs / 2.5 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
