TESCOM™ 50-2200 Hydraulic Pressure Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure : 15,000, 20,000 psig / 1034, 1379 bar<br>Maximum Outlet Pressure: 300-15,000 psig / 20.7-1034 bar, 300-20,000 psig / 20.7-1379 bar |
| Body Material | 316 Stainless Steel, Nitronic 60 |
| Seat, Main Valve, Vent Materials | 17-4 Stainless Steel |
| O-Rings | Buna-N, Viton® |
| Back-up Rings | CTFE |
| Remaining Parts | 300 Series Stainless Steel, 17-4 Stainless Steel and Nitronic 60 |
| Operating Temperature | -15°F to 165°F / -26°C to 74°C |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Cv = 0.06, 0.12 |
| Load Type | Spring |
| Weight (approximate) | 20 lbs / 9.1 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
