TESCOM™ 54-2100 Series Backpressure Liquid Regulator
Specifications
| Maximum Inlet Pressure | 15,000 psig / 1034 bar |
| Control Pressure Ranges | 0-500, 0-800, 10-1500, 15-2500, 25-4000, 50-6000, 200-10,000, 300-15,000 psig<br>0-34.5, 0-55.2, 0.69-103, 1.0-172, 1.7-276, 3.4-414, 13.8-690, 20.7-1034 bar |
| Material | Body: 316 Stainless Steel<br>Seat and Poppet: 17-4 Stainless Steel<br>O-Ring: See Part Number Selector<br>Valve Seal: Vespel®<br>Remaining Parts: 300 Series Stainless Steel |
| Back-up Ring (Inlet Pressure Ranges) | 2500-10,000 psig / 172-690 bar: Teflon®<br> 15,000 psig / 1034 bar: CTFE |
| Sensor Seal (Inlet Pressure Ranges) | 500-10,000 psig / 34.5-690 bar: CTFE<br> 15,000 psig / 1034 bar: Vespel® |
| Operating Temperature | -15°F to 165°F / -26°C to 74°C |
| Port Size & Type | 1/4, 3/8, 1/2 (NPTF/SAE/MS33649 only), 9/16 (MP/HP only), 3/4 (MP only)<br>SAE, NPTF, MS33649, High Pressure/Amico, Medium Pressure/Slimline |
| Flow Capacity | Cv = 0.08 |
| Load Type | Spring, Dome, Air |
| Weight | 5 lbs / 2.3 kg |
| Additional Information | For custom modifications or a complete system solution, please�contact�your local sales office. |
