TESCOM™ 54-2200 Series Pressure Regulator Hydraulic
Specifications
| Maximum Inlet Pressure | 8000 psig / 552 bar |
| Outlet Pressure Ranges | 1500, 3000, 5000, 6000, 8000 psig / 103, 207, 345, 414, 552 bar <br><br>Regulator VENTS to 0 psig in all pressure ranges |
| Material | Body: 303 or 316 Stainless SteelSeat, Main Valve, Sensor: 17-4 PH Stainless SteelO-Rings: Buna-N, Viton-A®, Kalrez®, Ethylene PropyleneBack-up Rings: Teflon® |
| Bonnet, Remaining Parts | 303 Stainless Steel |
| Ambient Operating Fluid Media Temperature | -40°F to 200°F / -40°C to 93°C (Varies with sealing material selected, please consult TESCOM) |
| Port Size & Type | 3/4<br>SAE, NPTF, MS33649<br>1/2, 1<br>Flange |
| Flow Capacity | Main Valve: Cv = 2.0 <br>Vent Valve: Cv = 1.6 |
| Load Type | Spring, Dome, Air |
| Weight (approximately) | 15 lbs / 6.8 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
