TESCOM™ 64-3200 Series BSGS Pressure Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 150, 1000, 1500 psig / 10.3, 69.0, 103 bar <br>Outlet Pressure Ranges: 30, 60, 100, 150, 200 psig / 2.1, 4.1, 6.9, 10.3, 13.8 bar |
| Body Material | 316L Stainless Steel Electropolish or 316L VAR Stainless Steel Electropolish |
| Diaphragm | Hastelloy® |
| Seat Retainer | 316 Stainless Steel |
| Poppet | 316 Stainless Steel or Hastelloy® |
| Valve Seat | Teflon®, Vespel®, PCTFE |
| Remaining Parts | 316 Stainless Steel |
| Operating Temperature | Teflon® Seat: -40 to 160°F / -40 to 71°C<br>Vespel® Seat: -40 to 350°F / -40 to 177°C<br>PCTFE Seat: -40 to 140°F / -40 to 60°C<br> |
| Port Size & Type | 1, 3/8, 3/4, 1/2 Tube Ends<br>1/4, 1/2, 3/4<br>Male Fixed, Male Swivel (normal and high flow), Female Swivel (normal and high flow) |
| Flow Capacity | Cv = 1.2 |
| Weight (without gauges) | 3.5 lbs / 1.6 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
