TESCOM™ 64-3400 Series Dual Stage Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 3500 psig / 241 bar <br>Outlet Pressure Ranges: 30, 60, 100, 150 psig / 2.1, 4.1, 6.9, 10.3 bar |
| Body Material | 316L Stainless Steel Electropolish or 316L VAR Stainless Steel Electropolish |
| Diaphragm | 316L Stainless Steel |
| Valve Seat | PCTFE or Teflon® PFA |
| Valve Spring | 316 Stainless Steel |
| Valve Stem & Remaining Parts | 316 Stainless Steel (Hastelloy® optional) |
| Operating Temperature | Teflon® PFA Seat: -40°F to 160°F / -40°C to 71°C<br>PCTFE Seat: -40°F to 140°F / -40°C to 60°C<br> |
| Port Size & Type | 1/4 H.P.I.C.<br>1/4, 1/2<br>Male Swivel, Fixed Male, Female Swivel<br>1/4 Tube Stubs |
| Flow Capacity | See Part Number Selector |
| Weight | 3.0 lbs / 1.4 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
