TESCOM™ 64-3600 Series Highly Sensitive Pressure Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 600 or 3500 psig / 41.4 or 241 bar <br>Outlet Pressure Ranges: 30, 60, 100, 150 psig / 2.1, 4.1, 6.9, 10.3 bar |
| Body Material | 316L Stainless Steel Electropolish or 316L VAR Stainless Steel Electropolish |
| Diaphragm | Hastelloy® |
| Valve Seat | PCTFE, Teflon PFA® or Vespel® |
| Stem & Valve Spring | 316 Stainless Steel |
| Remaining Parts | 316 Stainless Steel or Hastelloy® |
| Operating Temperature | Teflon® PFA Seat: -40 to 160°F / -40 to 71°C<br>Vespel® Seat: -40 to 350°F / -40 to 177°C<br>PCTFE Seat: -40 to 140°F / -40 to 60°C<br> |
| Port Size & Type | 1/4, 1/2 <br>Male Swivel, Female Swivel, Male Fixed, HPIC<br>1/4 Tube Stubs |
| Flow Capacity | Cv = 0.15 or 0.06 |
| Weight | 2 lbs / 0.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
