Specifications
| Pressure Rating | Maximum Inlet Pressure: 600 or 3500 psig / 41.4 or 241 bar <br>Outlet Pressure Ranges: 30, 60, or 100 psig / 2.1, 4.1, or 6.9 bar |
| Material | Body: 316L VAR Stainless Steel Electroplish<br>Diaphragm: 316L Stainless Steel<br>Seat: PCTFE (Vespel® optional for 3500 psig / 241 bar model)<br>Valve Stem, Rear Seal: 316 Stainless Steel |
| Operating Temperature | PCTFE Seat: -40°F to 140°F / -40°C to 60°C <br>Vespel® Seat: -40°F to 350°F / -40°C to 177°C |
| Port Size & Type | 1/4 H.P.I.C. <br>1/4, 1/2<br>Male Swivel, Female Swivel<br>1/4 Tube Stubs |
| Flow Capacity | Cv = 0.06 (3500 psig / 241 bar model)<br>Cv = 0.15 (600 psig / 41.4 bar model) |
| Weight (withouth gauges) | 2.0 lbs / 0.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
