TESCOM™ BB3 Series Backpressure Hydraulic Regulator
Specifications
| Inlet Pressure Ranges | See Part Number Selector |
| Material | Body: Nickel-plated Aluminum or 316 Stainless Steel<br>Seat: Tefzel®, CTFE, PTFE or Vespel®<br>O-Rings: Ethylene Propylene, Buna-N, Viton® or Kalrez®<br> |
| Remaining Parts | 300 Series Stainless Steel or Aluminum |
| Operating Temperature | -15°F to 140°F / -26°C to 60°C |
| Flow Capacity | Cv = 0.2 |
| Load Type | Adjustable, Preset, Dome |
| Weight | Aluminum: 0.5 lb / 0.2 kg <br>Stainless Steel: 1 lb / 0.5 kg<br> |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
