TESCOM™ CC Series Valve Shutoff Control
Specifications
| Maximum Pressure | 50 mm Hg-10,000 psig / 50 mm Hg-690 bar |
| Material | Body: 316 Stainless Steel <br>Seat: Peek, Vespel®<br>O-Rings: Ethylene Propylene, Viton®, 90 <br>Durometer Buna, Kalrez®<br>Back-up Ring: Teflon®<br> |
| Remaining Parts | 300 Series Stainless Steel |
| Operating Temperature | -30°F to 300°F / -34°C to 149°C |
| Connections | NPTF, SAE (1/8 only), High Purity Internal Connections (HPIC)<br>(3500 psig / 241 bar Maximum) |
| Flow Capacity | Cv = 0.00125 Maximum<br>Cv = 0.00005 Maximum<br>Cv = 0.01 Maximum |
| Weight | 0.9 lb / 0.4 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |