TESCOM™ CR441800 Series Changeover Pressure Regulator
Specifications
| Maximum Inlet Pressure | 3500 or 6000 psig / 241 or 414 bar |
| Maximum Delivery Pressure | Seven maximum delivery pressures from 500 to 2000 psig / 34.5 to 138 bar |
| Materials | Body: Brass, 316 Stainless Steel, or Nickel-plated Brass <br>Bonnet: 300 Series Stainless Steel, Brass, or Nickel-plated Brass<br>Valve Seat: Vespel®<br>O-Ring: FKM<br> |
| Remaining Parts | Brass and 300 Series Stainless Steel |
| Operating Temperature | -15°F to 165°F / -26°C to 74°C |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Cv = 0.06 |
| Weight | 3 lbs / 1.4 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
