TESCOM™ DA Pressure Reducing Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 4500 psig / 310 bar <br>Outlet Pressure Ranges: 50 mm Hg absolute -<br>15 psig / 1.0 bar<br>50 psig / 3.4 bar<br>100 psig / 6.9 bar<br>350 psig / 24.1 bar |
| Body Material | Brass or Nickel-plated Aluminum |
| Diaphragm Material | Buna-N, Ethylene Propylene, or Viton® |
| Seat Material | Teflon® (Inlet 500 psig / 34.5 bar maximum), CTFE, or Vespel® |
| Friction Sleeve Material | Inner: Teflon®<br>Outer: 316 Stainless Steel |
| 40 Micron Filter Material | 316 Stainless Steel |
| Remaining Parts | 300 Series Stainless Steel |
| Port Size & Type | 1/4 SAE, 1/4 NPTF, 1/4 MS33649 |
| Flow Capacity | Cv = 0.06 |
| Weight (without gauges) | Brass: 2.4 lbs / 1.1 kg<br>Aluminum: 1 lb / 0.5 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |