TESCOM™ DG Series Single Stage Regulator

DG Series single-stage regulator provides a compact size with high flow capability greater than 1000 SCFM / 28,300 SLPM. The large diaphragm and balanced main valve design provide lower droop (larger usable flow range) than competitive designs. Available in spring or dome loaded configurations. Ideal for use in purging, blanketing, high flow inerting, heat-treating and shielding gases and performs well at very low pressure differentials such as Dewar-supplied processes. Suitable for multi-drop breathing air stations.

Specifications

Maximum Inlet Pressure300 psig / 20.7 bar
Outlet Pressure Ranges0-20, 0-50, 0-100, 0-150 nd 0-250 psig / 0-1.4, 0-3.4, 0-6.9, 0-10.3 and 0-17.2 bar<br>(0-300 psig / 0-20.7 bar dome load only)
MaterialBody, Bonnet, Back-cap: 316 Stainless Steel <br>Main Valve Seat: Buna-N 90, Ethylene Propylene 80, Chemraz 75® or Viton®<br>Diaphragm: Gylon®
O-RingsBuna-N, Ethylene Propylene 80, Chemraz 75® or Viton®
Remaining Parts300 Series Stainless Steel, Nitronic 60
Operating Temperature-10°F to 165°F / -23°C to 74°C
Port Size & Type1, 1 1/2 NPTF
Flow CapacityCv = 10
Load TypeSpring, Dome, Air (optional)
Weight35 lbs / 15.9 kg
Additional InformationFor custom modifications or a complete system solution, please contact your local sales office.