Specifications
| Pressure Rating | Maximum Inlet Pressure: 300 psig / 20.7 bar <br>Outlet Pressure Ranges: 0 -<br>20, 50, 100, 150, 250, or 300 (dome loaded only) psig<br>1.4, 3.4, 6.9, 10.3, 17.2, or 20.7 bar |
| Body, Bonnet, Back-cap | 316 Stainless Steel |
| Diaphragm | Ethylene Propylene, Gylon® |
| Seat Material | Vent: CTFE, Vespel®<br>Main Valve: Buna-N 90, Ethylene Propylene 80, Chemraz 75®, Viton® |
| O-Rings | Buna-N, Ethylene Propylene, Chemraz®, Viton® |
| Remaining Parts | 300 Series Stainless Steel, Nitronic 60 |
| Operating Temperature | -20°F to 165°F / -29°C to 74°C |
| Port Size & Type | 1/2 , 3/4 , 1 , 1 1/2<br>FVCR, MVCR, Tube<br>1/4 NPTF, HPIC (gauge only)<br><br>1/2 port limits regulator Cv to 2.0<br>3/4 port limits regulator Cv to 3.0 |
| Flow Capacity | Cv = 5.0 |
| Load Type | Spring, Dome |
| Weight | 15 lbs / 6.8 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
