TESCOM™ DK Series Pressure Control Regulator

DK Series regulator improves control and resolution at medium flow and pressures. The DK can be paired up with the 26-1600 regulator for remote control capability or combined with the ER5000 for remote automated and precise pressure control to ±0.1%. Ideal for use in component testing and development, flow meter calibration, burst and proof testing, superplastic metal forming, vacuum forming, catheter testing or rapture disk testing, sensor and gauge calibration and test. Suitable for coating applications.

Specifications

Pressure RatingMaximum Inlet Pressure: 1000 psig / 69.0 bar <br>Maximum Outlet Pressure<br>Air Load: 0-600 psig / 0-41.4 bar<br>Dome Load: 0-700 psig / 0-48.3 bar
Body, Bonnet, Back-cap RingBrass, 316 Stainless Steel
Diaphragm & O-RingsBuna-N, Ethylene Propylene, Viton®
Seat, Main ValveCTFE, Teflon®, Vespel®
40 Micron Filter MaterialSintered Brass, 316 Stainless Steel
Remaining Parts300 Series Stainless Steel, Brass
Operating Temperature-15°F to 165°F / -2°C to 74°C
Port Size & Type1/4, 3/8, 1/2 SAE<br>1/4, 3/8, 1/2 NPTF
Flow CapacityCv = 0.35
Load TypeDome, Air
WeightDome Load: 3.5 lbs / 1.6 kg <br>Air Load: 5.5 lbs / 2.5 kg
Additional InformationFor custom modifications or a complete system solution, please contact your local sales office.