TESCOM™ DV Diaphragm Regulator
Specifications
| Controlled Pressure Range | 760 - 50 mm Hg absolute |
| Material | Body: Brass or Nickel-plated Aluminum<br>Diaphragm: Buna-N, Ethylene Propylene, Viton®<br>O-Ring: Buna-N, Ethylene Propylene, Viton® |
| Remaining Parts | 300 Series Stainless Steel & Brass<br> |
| Operating Temperature | Buna-N: -40°F to 165°F / -40°C to 74°C<br>Ethylene Propylene: -40°F to 250°F / -40°C to 121°C<br>Viton®: -15°F to 165°F / -26°C to 74°C |
| Port Size & Type | 1/4 SAE, NPTF, MS33649<br>1/8 NPTF |
| Flow Capacity | Cv = 0.25 |
| Load Type: Standard Vacuum NO BLEED | Handknob adjust<br>Screwdriver adjust<br>Captured bonnet Hand adjust<br>Captured bonnet Screw adjust<br>Dome loaded<br> |
| Load Type: Standard Vacuum CONSTANT BLEED | Handknob adjust<br>Screwdriver adjust<br>Captured bonnet Hand adjust<br>Captured bonnet Screw adjust<br> |
| Weight | Brass: 2.4 lbs / 1.1 kg<br>Aluminum: 1 lb / 0.5 kg<br> |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |