TESCOM™ High Pressure Panel Regulator
Specifications
| Fluid Media | For non corrosive gases and mixtures up to high purity of 6.0 (99.9999 Vol%). |
| Pressure Rating | Maximum Inlet Pressure: <br>2900 psig / 200 bar<br>4350 psig / 300 bar<br>Outlet Pressure Range<br>2175 psig / 150 bar<br> |
| Material | Chrome plated Brass or Stainless Steel |
| Operating Temperature | -4°F to 158°F / -20°C to 70°C |
| Flow Capacity | Cv = 0.06 |
| Weight | 9.26 lbs / 4.2 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |