TESCOM™ High Pressure Gas Valve
Specifications
| Nominal Width (DN) | Line Valve: 0.394'' / 10 mm |
| Nominal Pressure | Line Valve: 4351 psig / 300 bar |
| Operating Temperature | -4°F to 158°F / -20°C to 70°C |
| Material | Body: Brass<br>Shaft Gasket: O-ring package, FSI <br>Seat <br>Line Valve: PA 6.6, O2: Vespel® |
| Inlet & Outlet Connection | Line Valve: G 1/2 female |
| Weight | Line Valve: 1.4 lbs / 0.65 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |