TESCOM™ Gas Line Pressure Reducers
Specifications
| Maximum Inlet Pressure | D45001: 3500 psig / 241 bar and 400 psig / 27.6 bar<br>D45002: 3000 psig / 207 bar and 500 psig / 34.5 bar |
| Outlet Pressure Range Maximums | D45001: 25, 50, 100, 247, 500 psig / 1.7, 3.4, 6.9, 17.0, 34.5 bar<br>D45002: 25, 50, 100, 150, 200 psig / 1.7, 3.4, 6.9, 10.3, 13.8 bar |
| Fluid Media | Non-corrosive gases and mixtures up to purity 6.0 (99.9999 Vol%) Brass and Stainless Steel for corrosive gases in Stainless Steel |
| Material | Body: Brass or 316L Stainless Steel <br>Bonnet: Nickel-plated Brass, Stainless Steel (optional)<br>Seat: Teflon® |
| Operating Temperature | -40°F to 158°F / -40°C to 70°C |
| Flow Capacity | D45001: Cv = 0.06 (HP), Cv = 0.15 (LP) <br>D45002: Cv = 1.0 |
| Leakage Rate Against Atmosphere | 10-8 mbar l/sec He |
| Port Size & Type | D45001: 3x NPTF 1/4<br>D45002: 2x NPTF 1/2<br>Gauge(s): NPTF 1/4 |
| Weight (approximate) | D45001: 2.4 lbs / 1.1 kg <br>D45002: 4.0 lbs / 1.8 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
