TESCOM™ Metal Diaphragm Shutoff Valve

Metal Diaphragm Shut-off Valve is designed for use with inert, reactive, corrosive (Stainless Steel body), flammable and oxidizing gases and gas mixtures. Ideal for use in laboratories, R & D and analyzer applications and line shut-off components in central pure gas supply systems.

Specifications

Nominal Pressure580 psig / 40.0 bar
Operating Temperature-4°F to 158°F / -20°C to 70°C
Port Size & Type1/4 NPTF
MaterialBody<br>D43712: Brass<br>D43715 / D44932: Stainless Steel<br>D44931: Chrome-plated Brass <br>Diaphragm: Stainless Steel
WeightD43712 / D44931: 0.8 lbs / 0.35 kg<br>D43715 / D44932: 0.9 lbs / 0.40 kg
Additional InformationFor custom modifications or a complete system solution, please contact your local sales office.