TESCOM™ PS-3400 Series Two Stage Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 3000 psig / 207 bar<br>Outlet Pressure Ranges: 0-25, 0-50, 0-100 and 0-150 psig / 0-1.7, 0-3.4, 0-6.9 and 0-10.3 bar |
| Material | Body, Bonnet, Diaphragm: 316 Stainless Steel <br>Seat: CTFE (1st stage), PFA (2nd stage)<br>Friction Sleeves<br>Outer: 316 Stainless Steel <br>Inner: PTFE<br>Remaining Parts: 316 Stainless Steel |
| Operating Temperature | -40°F to 165°F / -40°C to 60°C |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Cv = 0.05 |
| Weight (without gauges) | 3 lbs / 1.4 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
