TESCOM™ SJS Pressure Regulator for Mechanical Pumps
Specifications
| Pressure Rating (psig / bar) | Maximum Inlet Pressure: 500 / 34.5<br>Maximum Reference Pressure: 400 / 27.6<br>Maximum Outlet Pressure - Bias & Reference: 500 / 34.5<br>Bias Pressure Range: 0-100 / 0-6.9 |
| Body Material | 316 Stainless Steel |
| Seat Material | Pressure Reducing: Teflon®<br>Backpressure: Vespel® |
| Friction Sleeve Material | Inner: Teflon®<br>Outer: 316 Stainless Steel |
| Operating Temperature | -40°F to 165°F / -40°C to 74°C |
| Port Size & Type | 1/4 NPTF |
| Flow Capacity | Cv = 0.12 |
| Weight (without gauges) | 2 lbs / 0.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |