PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M25 Instrument Gauge Valve M25EIS-44F

Part Number:

Tescom-M25EIS-44F

Two Valve Gauge with Bleed port Globe Pattern and screwed connetion

Specifications

Body Material316SS
SeatIntegral
Connections1/2" MNPT x 1/2" FNPT
PackingLow Emission Graphite
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature1000°F (537.7°C)