Part Number:
Specifications
| Body Material | 316SS |
| Seat | PTFE |
| Connections | Flange Inlet x Flange Outlet |
| Packing | PTFE |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Pressure | 1000 Psig (69 barg) |
| Max Temperature | 500°F (260°C) |
| Options | AMM AGCO multi Mount, LP1 Liquid Pent |
