TESCOM™ VJ Series Valve Pressure Control
Specifications
| Maximum Operating Pressure | 316 Stainless Steel Body: 10,000 psig / 690 bar<br>Brass Body: 6000 psig / 414 bar |
| Body Material | 316 Stainless Steel or Brass |
| Seat Material | CTFE, Nylatron, Peek, Teflon® or Vespel® |
| Back-up Ring | Teflon® |
| O-Rings | Buna-N, Ethylene Propylene, Kalrez® or Viton® |
| Remaining Parts | Monel® and Brass or Stainless Steel |
| Operating Temperature | See Data Sheet |
| Port Size & Type | 1/4, 3/8 (available in globe pattern only)<br>BSPP, SAE, NPTF, MS33649 |
| Flow Capacity | Cv = 0.49 Angle<br>Cv = 0.28 Globe |
| Weight | 1.5 lbs / 0.7 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |