TESCOM™ VK Series Valve Manifold Pressure
Specifications
| Maximum Operating Pressure | Stainless Steel: 10,000 psig / 689 bar<br>Brass: 6000 psig / 414 bar |
| Body Material | 316 Stainless Steel or Brass |
| Seat Material | CTFE, Peek, Teflon® or Vespel® |
| Back-up Ring | CTFE |
| O-Rings | Buna-N, Ethylene Propylene, Kalrez® or Viton® |
| Remaining Parts | 300 Series Stainless Steel, 17-4 Stainless Steel |
| Operating Temperature | See Data Sheet |
| Port Size & Type | 1/4, 1/2<br>NPTF, MS33649 |
| Flow Capacity | Cv = 0.28 |
| Weight | 5 lbs / 2.3 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |