TESCOM™ VM Series Valve Pressure Gas
Specifications
| Maximum Operating Pressure | 6000 psig / 414 bar |
| Body, Trim & Valve | 316 Stainless Steel |
| Seat Material | Vespel® |
| O-Ring | Buna-N, Kalrez®, Viton®, Ethylene Propylene, Urethane |
| Back-up Ring | Teflon® |
| Operating Temperature | See Part Number Selector |
| Port Size & Type | 3/4, 1<br>SAE, NPTF, MS33649 |
| Flow Capacity | Cv = 4.5 |
| Load Type | Air Operated |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |