TESCOM™ VN Series Valve High Pressure

VN Series high flow, bidirectional valve. Ideal for high pressure / high flow supply lines.

Specifications

Maximum Inlet Pressure10,000 psig / 689 bar
Body Material316 Stainless Steel
Seat MaterialVespel® SP1
O-RingsBuna-N, Ethylene Propylene or Viton®
Back-up RingTeflon®
Wear RingPEEK
Grayloc HubsNitronic 60
Remaining Parts316 Stainless Steel, 17-4 Stainless Steel
Operating Temperature-20°F to 165°F / -29°C to 74°C
Port Size & Type1-1/2 Threaded Grayloc Hub
Flow CapacityCv = 20
Weight35 lbs / 15.9 kg
Load TypeHand
Additional InformationFor custom modifications or a complete system solution, please contact your local sales office.