TopWorx™ DX-Series Valve Controller Model DXS
D-Series discrete valve controllers can survive in virtually any plant condition. Its corrosion resistance and heavy-duty construction enables superior performance in the most demanding applications.
These controllers carry IECEx, ATEX, and UL certifications in a single model, making it easier for global customers to standardize operations across their facilities. D-Series controllers also carry multiple different regional certificates or marking; CCCEx, KOSHA, InMetro, PESO, ECAS-Ex, EAC, TOSHA …
At the heart of the D-Series is our proven GO Switch sensing technology, engineered for reliable valve position detection in demanding industrial environments. The hermetically sealed GO Switch provides exceptional durability in hot, cold, wet, dirty, corrosive, high-vibration, and hazardous applications. For greater application flexibility, the D-Series can also accommodate mechanical, REED, and inductive sensing technologies. Combined with the D-Series' unique cam design, sensors can be quickly and accurately set to provide precise, repeatable switching with minimal deadband and hysteresis.
Features
- Zone 0 Intrinsically Safe
- Zone 1 Flameproof/Explosion Proof
- Stainless Steel Enclosure 0 Intrinsically Safe
- Stainless Steel Enclosure
- GO™ Switch Leverless Limit Switches
- FOUNDATION Fieldbus
- AS-Interface
- DeviceNet