Logic Valves
Logic valves are pneumatic piloting valves that can control pressure, shut off fluid transfer and direct fluid flow paths in many types of circuits and systems. Also known as “and/or” valves, they typically have two inlet ports and remain open when pressure is applied to both or one of the ports. We offer logic valves with a broad range of flow rates and connection types that are suitable for use in plumbing systems, chemical processing, oil & gas and marine systems.
选择一个类别
选择一个类别
0 Items
排列方式:
推荐
推荐
产品最小存货单位 (A-Z)
产品最小存货单位 (Z-A)
产品名称 (A-Z)
产品名称 (Z-A)