ASCO™ EFMF8551H321DC24/DCD

零件号:

Asco-EFMF8551H321DC24/DCD

US$969.00

Qty:
ADD TO CART
1/4 X 1/4 4NC STAINL0.75/F W

Specifications

Body MaterialStainless Steel
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Voltage24DC
Product Weight0.00 lbs
Coil ClassF
Coil Number276006-206-D
Watt Rating0.75 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4NC SS 0.75/F DC