AVENTICS™ HV30 系列方向控制阀

查看目录
安沃驰 HV30 系列符合 ISO 5599-1 阀门标准。HV30 流量等级高而且坚固耐用,特别在较高的环境温度下优势明显,因此是铝应用可以选择的优秀阀门。

Your selection:
    Electrically
    4300 l/min
    5/2, with spring return
    24 V DC
    110 V AC
    230 V AC
    without
    without detent
    9 bar
    3.5 bar
    Internal
    Soft Seal
    6.7 W
    Aluminum
    Base plate connection
    Internal thread
    30 mm
    ISO 3
    EN 175301-803, form A
    1 - 5 of 5 results for products
    Select Columns
    激活
    流量 (L/M)
    切换原则
    额定电压
    可用性
    电气连接
    手动超控
    最大工作压力
    最小工作压力
    阀门先导
    底座/密封类型
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    R424B11120

    AVENTICS 5/2-directional valve, Series HV30 R424B11120

    激活流量 (L/M)切换原则额定电压可用性
    电气4300 l/min5/2,带弹簧复位24 V DC
    ADD TO LIST
    No Image Available For Product
    R424B11848

    AVENTICS 5/2-directional valve, Series HV30 R424B11848

    激活流量 (L/M)切换原则额定电压可用性
    电气4300 l/min5/2,带弹簧复位230 V AC
    ADD TO LIST
    No Image Available For Product
    R424B11927

    AVENTICS 5/2-directional valve, Series HV30 R424B11927

    激活流量 (L/M)切换原则额定电压可用性
    电气4300 l/min5/2,带弹簧复位110 V AC
    ADD TO LIST
    No Image Available For Product
    R424B12986

    AVENTICS 5/2-directional valve, Series HV30 R424B12986

    激活流量 (L/M)切换原则额定电压可用性
    电气4300 l/min5/2,带弹簧复位24 V DC
    ADD TO LIST
    No Image Available For Product
    R424B12987

    AVENTICS 5/2-directional valve, Series HV30 R424B12987

    激活流量 (L/M)切换原则额定电压可用性
    电气4300 l/min5/2,带弹簧复位110 V AC
    ADD TO LIST