PACSystems™ RSTi-EP Power Module, 16 channel 24VDC Potential Distribution +0VDC from Input Current Path

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part NumberEP-710F
Power Module-Field Input16 Channels; 24VDC Potential Distribution +0VDC from Input Current Path
IndicatorsNone
Current Consumption Isys & Iin0V (from input current path)
Network InterfacesPROFINET PROFIBUS DP Modbus/TCP EtherCAT
System RedundancyPNSR