TopWorx™ TV 系列 TVF 型阀门控制器

The TopWorx™ TVF is ideal for non-incendive applications.
Our TX-Series switchboxes deliver outstanding value by providing full functionality in compact, direct-mount enclosures. Available with a variety of position sensors, integral solenoid valves, and bus networks, the TX-Series is suitable for use in all hazardous areas and carry IECEx, ATEX, and UL certifications.
The GO Switch offering in the TX- Series line offers the same reliability as existing GO Switches with improved features and benefits. The 36 GO Switch will offer the option of 2 or 4 switch configurations for the TX and TV Enclosures. Integrated solenoid valves are optional in the 2-switch configuration for even more control.

Features

  • 本质安全,适用于所有环境
  • 各种总线网络和传感器选项
  • 耐冲击、高度可视的显示屏
  • 颜色编码扭曲设置凸轮提供最简便的调节功能
  • 在极端环境中也具有出色的可靠性