TopWorx™ TX series - HART Transmitter
Specifications
| Certification | Intrinsically Safe, Explosion/Flame-proof and General Purpose |
| Environmental Ratings | IP66, IP67, UL Type 4/4X |
| Shaft Rotation | 20° to 90° (Consult Factory for Additional Shaft Rotation Sensing) |
| Hysteresis | 0.50% |
| Repeatability | 0.50% |
| Linearity ¼ Turn, | 1% of span |
| Operating Temperature Limits (HART module) | Min - 40°C, Max 80°C |
| Seals | Silicone |
| 4-20mA/ HART Terminal Voltage | Min: 10 VDC, Typ. 24VDC, Max: 39 VDC |
| Analog Position | 0 to 100% |
| High (H) Alarm | 22.3mA |
| Low (L) Alarm | < 3.5mA |
| Multi-Drop Current Draw | 4.0mA |
| Lift-Off Voltage | 10.0V |
| Device Resistance and Capacitance | Rx: 27.12k ohms,<br>Cx: 6.11nF @ 950Hz |