ASCO™ Series 632 Aluminum Filter Regulator
Spezifikationen
| Fluids | Compressed air |
| Ports | 1/4" |
| Threads | NPT & G |
| Flow Rate | 800 L/min |
| Pressure Range (Inlet) | 0 - 9.5 bar |
| Regulating Pressire (Outlet) | 0.5 - 8.5 bar |
| Regulation | By Hand Adjusting Plastic Knob |
| Sigh Glass | No |
| Filtering Capacity | 5 μm |
| Operating Temperature | -20°C to +60°C |
| Condensate Drain | Manual |
