Add images and videos to help customers visualize the product.
ASCO™ 8210P030 Solenoid Valve
Spezifikationen
| Valve Actuation | Solenoid |
| Body Material | Brass |
| Media | Aggressive Liquids/Gases, Air, Inert Gas, Ammonia, Cryogenic, Fuel Oil, Hot Water, Light Oil, Liquid Propane Gas, Natural Gas, Oxygen, Steam, Vacuum, Water |
| Pipe / Port Size | 1/2 " |
| Port Type | NPTF |
| Function | 2 way - 2/2 Normally Open |
| Voltage | 12 to 24 DC Ranging |
| Max Differential / Max Operating Pressure | Vacuum to 24 bar, Vacuum to 350 psi |
| Operating Environment | Corrosive, Hazardous, Indoor, Outdoor |
